1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross-Linked Polyethylene-Polybutene Pipe Compatible Press Fitting JP Joint, J/Molco Conversion Socket【5 Pieces Per Package】

BNK COUPLING FOR SST PIPE

Cross-Linked Polyethylene-Polybutene Pipe Compatible Press Fitting JP Joint, J/Molco Conversion Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,196.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Applications]·Used for water supply, hot water supply, hot and cold water, cooling water, etc.

 
Part Number
JSHM-16X20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,196.77

BNK COUPLING FOR SST PIPE 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Reducer Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1.5 Surface Treatment No Max. Operating Temperature(℃) 0::80
Construction method Press Type(For Cross-Linked Resin Pipe) Nominal Diameter (Su) 2 20 Nominal Diameter 16
Units Ordered 1 Pack (5 pieces filled)

Please check the type/dimensions/specifications of the part JSHM-16X20 in the Cross-Linked Polyethylene-Polybutene Pipe Compatible Press Fitting JP Joint, J/Molco Conversion Socket series.