(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Press type fitting for resin pipes with cost-effectiveness.
Part Number |
---|
JZWE2-10X1/2 |
JZWE2-13X1/2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal Diameter |
---|---|---|---|---|---|---|---|
฿ 2,460.00 | BNK COUPLING FOR SST PIPE | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | ||
฿ 2,502.58 | BNK COUPLING FOR SST PIPE | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 13 |
Loading...
Type | Fitting | Material | SUS304 | Applicable Fluid | Water / Air / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | 90° Elbow | Applicable Tube Material | Polyethylene / Polybutene |
Maximum Operating Pressure(MPa) | 1.5 | Surface Treatment | No | Max. Operating Temperature(℃) | 0::80 |
Construction method | Press Type(For Cross-Linked Resin Pipe) | Nominal Diameter 3 | 1/2 | Units Ordered | 1 Pack (5 pieces filled) |
How can we improve?
How can we improve?