1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steam Traps, TSD-42 Series

Steam Traps, TSD-42 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,558.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The stainless steel disc and valve have been specially heat-treated for superior durability. A built-in strainer type.

 
Part Number
TSD-42-15A
TSD-42-20A
TSD-42-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 6,558.44

YTK EXPANSION JOINT 1 Piece(s) 8 Day(s) 1/2B(15A)

฿ 7,187.75

YTK EXPANSION JOINT 1 Piece(s) 10 Day(s) 3/4B(20A)

฿ 7,000.55

YTK EXPANSION JOINT 1 Piece(s) 14 Day(s) 1B(25A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Disc Type Applicable Fluid Steam
Maximum Operating Pressure(MPa) 4.2 Max. Operating Temperature(℃) Angle