1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steam Traps, TD-10NA/30NA Series (TD-10NA-15A)

YTK EXPANSION JOINT

Steam Traps, TD-10NA/30NA Series (TD-10NA-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The use of bimetal eliminates air obstructions. Cold water and air are simultaneously discharged during start-up, providing an efficient start-up for steam equipment.

 
Part Number
TD-10NA-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection Nominal Diameter Maximum Operating Pressure
(MPa)

฿ 4,910.48

YTK EXPANSION JOINT 1 Piece(s) Same day -JIS Rc1/2B(15A)2

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Disc Type Applicable Fluid Steam
Body Material Black zinc cast iron (FCD450)

Please check the type/dimensions/specifications of the part TD-10NA-15A in the Steam Traps, TD-10NA/30NA Series series.

Products with similar specification

Part Number
TD-10NA-20A
TD-10NA-25A
TD-30NA-10K-15A
TD-30NA-10K-20A
TD-30NA-10K-25A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSConnection Nominal Diameter Maximum Operating Pressure
(MPa)

฿ 4,936.39

1 Piece(s) 5 Day(s) -JIS Rc3/4B(20A)2

฿ 5,013.72

1 Piece(s) 7 Day(s) 10JIS Rc1B(25A)2

฿ 7,074.10

1 Piece(s) 9 Day(s) -[Flange] JIS 10K FF flange1/2B(15A)1

฿ 7,404.27

1 Piece(s) 9 Day(s) -[Flange] JIS 10K FF flange3/4B(20A)1

฿ 8,347.61

1 Piece(s) 9 Day(s) -[Flange] JIS 10K FF flange1B(25A)1