1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steam Traps, TS-7/8 Series (TS-8-15A)

YTK EXPANSION JOINT

Steam Traps, TS-7/8 Series (TS-8-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Features four functions: STOP/BY-PASS/TRAP/TEST. These functions can be easily switched between using a spanner or an adjustable wrench etc.
· Features a built-in bypass function which significantly reduces piping and construction costs.
· The adoption of welded bellows allows use with a broad range of pressures.
· Operates at a temperature 12°C below saturation temperature. No discharge of live steam.
· Unaffected by back pressure. Allows for the trap to be checked.
· The cock and valve seat are integrated as one and made of stainless steel.
· A built-in strainer type.
· Optional horizontal/vertical installation. (Lift the cover for mounting vertically, horizontally, and everything in between.)

 
Part Number
TS-8-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 15,290.54

YTK EXPANSION JOINT 1 Piece(s) 9 Day(s) 1/2B(15A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Bellow type Applicable Fluid Steam
Maximum Operating Pressure(MPa) 1 Max. Operating Temperature(℃) Acceptable