1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steam Traps, TF-1/2 Series (TF-1-65A)

YTK EXPANSION JOINT

Steam Traps, TF-1/2 Series (TF-1-65A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The valve and seat are made using stainless steel for excellent durability (TF-2 type).
· Features a built-in air venting valve which significantly reduces the risk of air obstruction.
· A float and lever-type trap with reliable operation and a large discharge capacity.

 
Part Number
TF-1-65A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter Maximum Operating Pressure
(MPa)

฿ 69,037.24

YTK EXPANSION JOINT 1 Piece(s) 9 Day(s) 2 1/2B(65A)0.3

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Float type Applicable Fluid Steam
Max. Operating Temperature(℃) 31.5