1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TB-880 Series Steam Trap

TB-880 Series Steam Trap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,876.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Utilizes a proprietary internal structure (free-floating lever system, ball valve, etc.) which gives exceptional durability.
· Utilizes a proprietary internal structure that guarantees outstanding reliability in terms of both leakage and operation.
· Its intermittent operation significantly increases thermal efficiency by removing the atmospheric adiabatic wall on the inner surface of the heat exchanger.
· Operated by the difference in specific gravity between steam and condensate.

Part Number
TB-880-10-15A
TB-880-10-20A
TB-881-16-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter Maximum Operating Pressure
(MPa)
Max. Operating Pressure Differential
(kgf/cm2)

฿ 5,876.67

EXPANSION JOINT 1 Piece(s) 1 Day(s) 1/2B(15A)1.0510.5

฿ 6,658.34

EXPANSION JOINT 1 Piece(s) 1 Day(s) 3/4B(20A)1.0510.5

฿ 9,261.67

EXPANSION JOINT 1 Piece(s) 1 Day(s) 1B(25A)1.616

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Reverse Bucket Type Applicable Fluid Steam
Connection JIS Rc Body Material Gray Cast Iron Orifice Size(mm) 2.5