(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The drainage is efficiently separated using the centrifugal force generated by the channeling of steam and air.
Type | Drain Separator | Applicable Fluid | Steam / Air | Maximum Operating Pressure(MPa) | 2 |
---|---|---|---|---|---|
Body Material | Black zinc cast iron (FCD450) |
Please check the type/dimensions/specifications of the part DS-1-20A in the Drainage Separator, DS-1/2 Series series.
Part Number |
---|
DS-1-25A |
DS-1-32A |
DS-1-40A |
DS-1-50A |
DS-2-10K-100A |
DS-2-10K-15A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection | Nominal Diameter |
---|---|---|---|---|---|---|
฿ 9,392.85 | 1 Piece(s) | 16 Day(s) | JIS Rc | 1B(25A) | ||
฿ 18,902.78 | 1 Piece(s) | 9 Day(s) | JIS Rc | 1 1/4B(32A) | ||
฿ 18,902.78 | 1 Piece(s) | 9 Day(s) | JIS Rc | 1 1/2B(40A) | ||
฿ 28,810.35 | 1 Piece(s) | 16 Day(s) | JIS Rc | 2B(50A) | ||
฿ 62,597.34 | 1 Piece(s) | 9 Day(s) | [Flange] JIS 10K FF flange | 4B(100A) | ||
฿ 7,469.72 | 1 Piece(s) | 9 Day(s) | [Flange] JIS 10K FF flange | 1/2B(15A) |
How can we improve?
How can we improve?