Effective Value Rectifier Type Current Transducer Clamp Sensor / Integrated Transducer (ø16 to ø36 / 5 A to 500 A Input)

Brand :
URD

Caution

    Product Description

    [Features]
    · Detects the distorted waveforms of commercial power supply of 50/60 Hz as the effective value.
    · Directly outputs 4 to 20 mA DC instrument signals.
    · Mounting is extremely simple with clamp type sensor and integrated converter.
    · Corresponds to a wide range of current from 0 to 5 A and from 0 to 500 A.
    · A 2-wire transmission system for sharing the power supply of both the data logger and PLC (20 V to 30 V).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat