1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line Check Valve (BN-9L21-20)

NHK CHECK VALVE

Line Check Valve (BN-9L21-20)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large effective cross area type.

Part Number
BN-9L21-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Pipe Connection Bore Dia.

฿ 7,973.41

NHK CHECK VALVE 1 Piece(s) 14 Day(s) 10Carbon Steel160~200Rc3/4

Loading...

  1. 1
 

Basic Information

Type Standard Main Body Shape Straight Seal Material Nitrile Rubber
Input Side, Port Type P Female Thread Output Side, Port Type A Female Thread Applicable Fluids Air
Operating Pressure(MPa) 0~0.9