1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Unit PL Unit Modular Connection Unit BN-25T5 (BN-25T5-8)

NHK FRL UNIT

Air Unit PL Unit Modular Connection Unit BN-25T5 (BN-25T5-8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Each unit is easily set with its specialized attachment.
· Metal bottle comes standard.
· Fluid level is displayed through color changing glass.
· Can be connected to pressure switch.

Part Number
BN-25T5-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia.

฿ 4,752.15

NHK FRL UNIT 1 Piece(s) 3 Day(s) Rc1/4

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Relief Mechanism Relief Flow Direction Standard Flow (Right→Left)
Drain Cock Manual Pressure Gauge With Standard Pressure Tester Lubricator, Oil Storage Volume(cm3) 200
Applicable Fluids Air Operating Pressure(MPa) 0.05~1.0 Set Pressure(MPa) 0.05~0.85

Please check the type/dimensions/specifications of the part BN-25T5-8 in the Air Unit PL Unit Modular Connection Unit BN-25T5 series.

Products with similar specification

Part Number
BN-25T5-10
BN-25T5-15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Dia.

฿ 4,752.15

1 Piece(s) 3 Day(s) Rc3/8

฿ 4,752.15

1 Piece(s) 3 Day(s) Rc1/2