1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BESTAL NA Round Bar

MIB RESIN ROUND BAR/ROD/PIPE

BESTAL NA Round Bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,897.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Polyacetal is a resin material with excellent general mechanical properties (1. Low friction coefficient. 2. Self-lubricating with good abrasion resistance. 3. High rigidity and elasticity). It is resistant to organic solvents. Cylindrical rod line up with nominal diameter of ø20 to ø200.

 
Part Number
BSTRODNA-45-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,897.16

MIB RESIN ROUND BAR/ROD/PIPE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Material (Engineering Plastic) Polyacetal (POM) Detailed Grade Standard Color White
Outer Dia. D(Ø) 45 Length(mm) 1000 Operating Temperature Range(℃) -60~95 
Ordering Unit(piece) 1 Mass(kg) 2.20

Please check the type/dimensions/specifications of the part BSTRODNA-45-1000 in the BESTAL NA Round Bar series.