1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricator, BN-2301 (BN-2301-20)

NHK RUBLICATOR

Lubricator, BN-2301 (BN-2301-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lubricator that automatically lubricates terminal pneumatic equipment.
[Features]
·Oil is supplied to compressed air to automatically lubricate terminal pneumatic equipment.
·Large capacity lubricator.
[Applications]
·Lubricates pneumatic equipment.

Part Number
BN-2301-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIN Side, Plumbing Thread Nominal

฿ 3,387.55

NHK RUBLICATOR 1 Piece(s) 10 Day(s) 3/4

Loading...

  1. 1

Basic Information

Oil Storage Capacity(cm3) 400 IN Side, Connection Type Rc Drain Exhaust No
Case Material Resin Min. Dripping Flow Rate(l/min) 400 Flow Direction Rightward direction
Applicable Fluids Air Operating Pressure(MPa) 0~1.0

Please check the type/dimensions/specifications of the part BN-2301-20 in the Lubricator, BN-2301 series.

Products with similar specification

Part Number
BN-2301-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipIN Side, Plumbing Thread Nominal

฿ 3,416.13

1 Piece(s) 12 Day(s) 1