1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricator, BN-23T20

NHK RUBLICATOR

Lubricator, BN-23T20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,497.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact lubricator with a width of 40 mm.

Part Number
BN-23T20-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,497.55

NHK RUBLICATOR 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Oil Storage Capacity(cm3) 25 IN Side, Connection Type Rc IN Side, Plumbing Thread Nominal 1/4
Drain Exhaust No Case Material Resin Min. Dripping Flow Rate(l/min) 50
Flow Direction Rightward direction Applicable Fluids Air Operating Pressure(MPa) 0~1.0

Please check the type/dimensions/specifications of the part BN-23T20-8 in the Lubricator, BN-23T20 series.