1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regulator BN-3RT5

Regulator BN-3RT5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,085.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Space-saving regulator.
[Features]
·A regulator that allows modular connections.
·A primary pressure of 1.5 MPa is possible.
[Applications]
·Compressed air is adjusted to a pressure that matches the pneumatic equipment used.

Part Number
BN-3RT5-8
BN-3RT5-10
BN-3RT5-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Dia. Control Side, Connection Dia.

฿ 2,086.82

NHK FRL UNIT 1 Piece(s) 40 Day(s) 1/41/4

฿ 2,085.12

NHK FRL UNIT 1 Piece(s) 40 Day(s) 3/83/8

฿ 2,085.12

NHK FRL UNIT 1 Piece(s) 40 Day(s) 1/21/2

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism No
Adverse Current Function Presence Supply Side, Connection Type Rc Control Side, Connection Type Rc
Pressure Gauge With Pressure Gauge Set Pressure(MPa) 0.05~0.85 Operating Pressure(MPa) 0~1.0
Applicable Fluids Air Pressure Resistance(MPa) 1.5 Ambient Temperature(℃) 5~60