1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regulator BN-3R01P

NHK REGULATOR

Regulator BN-3R01P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,557.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A panel mounted pressure reducing valve.

Part Number
BN-3R01P-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,557.19

NHK REGULATOR 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism No
Adverse Current Function Presence Supply Side, Connection Type Rc Supply Side, Connection Dia. 3/8
Control Side, Connection Type Rc Control Side, Connection Dia. 3/8 Pressure Gauge No
Set Pressure(MPa) 0.05~0.85 Operating Pressure(MPa) 0~1.0 Applicable Fluids Air
Pressure Resistance(MPa) 1.5 Ambient Temperature(℃) 5~60