(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact air filter with a width of 40 mm
Type | Standard | Compressed Air Quality | General Dry Air | Filtration Level | 40μm |
---|---|---|---|---|---|
Treatment Air Flow Rate(l/min) | 0.39 | Connection Type | Rc | Plumbing Thread Nominal | 1/4 |
Operating Environment | Standard | Drain Cock | Manual | Case Material | Resin |
Case Guard | Presence | How to Connect | Pipe connection type | Flow Direction | Rightward direction |
Applicable Fluids | Air |
Please check the type/dimensions/specifications of the part BN-2720-8 in the Air Filter BN-2720 series.
Part Number |
---|
BN-2720H-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Pressure (MPa) |
---|---|---|---|---|---|
฿ 1,618.16 | 1 Piece(s) | 12 Day(s) | 0~1.4 |
How can we improve?
How can we improve?