1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Filter BN-27T5 (BN-27T5-8)

NHK FILTER

Air Filter BN-27T5 (BN-27T5-8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Space-saving modular type filter.
[Features]
·Removes dust, oil and water from compressed air.
·Air filter with modular connection.
·Condensate is automatically discharged when the pressure drops below 0.05 MPa.
[Applications]
·Prevents pneumatic equipment malfunctions caused by dust, oil, and water contained in compressed air.

Part Number
BN-27T5-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Plumbing Thread Nominal Operating Pressure
(MPa)

฿ 1,586.82

NHK FILTER 1 Piece(s) 12 Day(s) 1.31/40.05~1.0

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 5μm
Connection Type Rc Operating Environment Standard Drain Cock Manual
Case Material Metal with Level Gauge Case Guard No How to Connect Pipe connection type
Flow Direction Rightward direction Applicable Fluids Air

Please check the type/dimensions/specifications of the part BN-27T5-8 in the Air Filter BN-27T5 series.

Products with similar specification

Part Number
BN-27T5-10
BN-27T5-15
BN-27T5H-10
BN-27T5H-15
BN-27T5H-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Plumbing Thread Nominal Operating Pressure
(MPa)

฿ 1,615.41

1 Piece(s) 12 Day(s) 23/80.05~1.0

฿ 1,586.82

1 Piece(s) 19 Day(s) 2.51/20.05~1.0

฿ 2,768.80

1 Piece(s) 12 Day(s) 23/80.05~1.4

฿ 2,768.80

1 Piece(s) 10 Day(s) 2.51/20.05~1.4

฿ 2,768.80

1 Piece(s) 12 Day(s) 1.31/40.05~1.4