1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X-Axis Fixed Stage (Manual Stage)

X-Axis Fixed Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,877.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clampless stage that stays in place after position adjustment.
· Special mechanism to prevent backlash.
· Use a hex wrench to adjust the position.* Hex wrench not included.
· Ideal for workpieces that must remain stationary after camera or sensor position adjustment instead of requiring constant adjustment.
· Can be installed horizontally, vertically or upside-down.
· Rotary stage has a transmission hole at its center.

Part Number
LS-1251FX
LS-4051FX
LS-6051FX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Travel Distance/Knob 1 Rotation

฿ 5,877.80

CHS X STAGES 1 Piece(s) 6 Day(s) 10~25~251~4.9No11.824.84.9Approx. 0.5mm

฿ 6,805.55

CHS X STAGES 1 Piece(s) 3 Day(s) 1026~4026~4030.1~50Black anodize satined404039.2Approx. 0.7mm

฿ 7,695.62

CHS X STAGES 1 Piece(s) 6 Day(s) 1041~6041~6050.1~100Black anodize satined606058.8Approx. 0.7mm

Loading...

  1. 1
 

Basic Information

Feeding Method Feed Screw Table Material Aluminum alloy Travel Guide ground glass joint
Product Category Main Body Type X Axis Fix Stage Parallelism(µm) 50
Clamp Type No Moving Direction X Axis 1 Direction