1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X/Z-Axis Screw Stage (Manual Stage)

X/Z-Axis Screw Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,371.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A manual XZ stage that uses a dovetail for the movement guide and a feed screw for the feed method.
[Features]
·Fine movement unit for XZ axis.
·It can be fixed at any position using a clamp with a high holding force.
·Optimal size for positioning small cameras, sensors, etc.
·Unlike standard stages, it can be fixed to rail carriers and used on rails.
[Applications]
·Ideal for positioning small cameras, sensors, etc. as a manual stage.
·Used in combination with the mini rail carrier when using the mini rail.
·When using a rail, use it in combination with a rail carrier.

Part Number
RM-XZ
RX-XZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type

฿ 10,371.20

CHS XZ_YZ STAGES 1 Piece(s) 8 Day(s) 1026~401~4.930114.9[Standard] Knob Screw Type

฿ 10,897.71

CHS XZ_YZ STAGES 1 Piece(s) 6 Day(s) 1041~605~3060189.8Lever Type

Loading...

  1. 1

Basic Information

Type XZ Stage surface (width) (range of selection)(mm) ~25 Feeding Method Side Feed Screw
Table Material Brass Table Surface Treatment Chrome Travel Guide Presence
Travel Distance/Knob 1 Rotation Approx. 0.5mm Moving Direction 2 Direction of XZ Axis