1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Two-Shaft Goniometer Slim Stage (Manual Stage)

CHS OBLIQUE STAGES

Two-Shaft Goniometer Slim Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,028.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Single-shaft slope stage with different rotational axis heights and transfer amounts.

Part Number
TD-614
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 52,028.68

CHS OBLIQUE STAGES 1 Piece(s) 25 Day(s) 10

Loading...

  1. 1

Basic Information

Type Goniometer XY Axis Stage surface (length) (range of selection)(mm) 41~60 Stage surface (width) (range of selection)(mm) 41~60
Load Capacity (Range Selectable)(N) 30.1~50 Travel Distance (Range Selectable) ~ ±10 Table Material Aluminum alloy
Table Surface Treatment Black anodize satined Travel Guide Presence Stage surface (length)(mm) 60
Stage surface (width)(mm) 60 Load Capacity(N) 49 Clamp Type Clamp Screw Type
Travel Distance/Knob 1 Rotation Arm shafts, approximately 1° 19' 25", lower shafts, approximately 1° 1' 22" Moving Direction Tilt in two directions

Please check the type/dimensions/specifications of the part TD-614 in the Two-Shaft Goniometer Slim Stage (Manual Stage) series.