(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
▪ Single-shaft tilt stage with different rotational axis heights and travel.
▪ When combined with a single-shaft tilt stage with different rotational axis heights, it can be a dual-axis tilt stage with the same rotational axis.
▪ The proprietary combination coupling mechanism allows fine and very smooth operation.
▪ Uses dovetail groove (D-T type) for the travel guide.
▪ Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items
Part Number |
---|
TS-6051FX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Range Selectable) | Feeding Method | Table Material | Table Surface Treatment | Travel Guide | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Clamp Type | Travel Distance/Knob 1 Rotation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,221.96 | CHS OBLIQUE STAGES | 1 Piece(s) | 13 Day(s) | 10 | 41~60 | 41~60 | 5~30 | ~ ±10 | [Feed Screw] Feed Screw | Aluminum alloy | Black anodize satined | ground glass joint | 60 | 60 | 24.5 | No | Approx. 33′25″ |
Loading...
Type | Goniometer X Axis | Moving Direction | Tilt in one direction |
---|
Please check the type/dimensions/specifications of the part TS-6051FX in the Goniometer Stage (Manual Stage) series.
Part Number |
---|
TS-4051FX |
TS-4052FX |
TS-411 |
TS-6052FX |
TS-611 |
TS-C411 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Range Selectable) | Feeding Method | Table Material | Table Surface Treatment | Travel Guide | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Clamp Type | Travel Distance/Knob 1 Rotation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,733.21 | 1 Piece(s) | 8 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10 | [Feed Screw] Feed Screw | Aluminum alloy | Black anodize satined | ground glass joint | 40 | 40 | 24.5 | No | Approx. 33′25″ | ||
฿ 15,733.21 | 1 Piece(s) | 8 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10 | [Feed Screw] Feed Screw | Aluminum alloy | Black anodize satined | ground glass joint | 40 | 40 | 24.5 | No | Approx. 46′16″ | ||
฿ 17,547.93 | 1 Piece(s) | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ±10 to 20 | - | Brass | [Low Temperature Black Chrome Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Approx. 2° 8 to 34" | ||
฿ 20,221.96 | 1 Piece(s) | 13 Day(s) | 10 | 41~60 | 41~60 | 5~30 | ~ ±10 | [Feed Screw] Feed Screw | Aluminum alloy | Black anodize satined | ground glass joint | 60 | 60 | 24.5 | No | Approx. 46′16″ | ||
฿ 44,884.50 | 1 Piece(s) | 6 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ±10 to 20 | - | Aluminum alloy | Black anodize satined | Presence | 60 | 60 | 49 | [Standard] Clamp Screw Type | Approx. 1° 33' | ||
฿ 17,109.74 | 1 Piece(s) | 43 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [Low Temperature Black Chrome Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Approx. 28′11″ |
How can we improve?
How can we improve?