1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Grade Fine-Movement Rotating Stage (Manual Stage)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High-Grade Fine-Movement Rotating Stage (Manual Stage)
  • High-Grade Fine-Movement Rotating Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,809.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rotating stage that allows feeding by coarse and fine movement.
· Standard type and symmetric type which can be configured to be symmetrical.
· Verniers attached on both left and right sides allow position reading on either of the two sides.
· Coarse 360° rotation is also possible by gripping the table.
· Micro motions take place on the micro meter head on the flutter clamp.
· By clamping both the coarse and fine movements, it can be fixed at an arbitrary position.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items.

Part Number
RS-4012
RS-4012-R
RS-5012
RS-5012-R
RS-6012
RS-6012-R
RS-6042
RS-6042-R
RS-7012
RS-7012-R
RS-7042
RS-7042-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (range of selection) Load Capacity (Range Selectable)
(N)
Travel Distance (Fine)
(deg)
Travel Guide Stage Surface
(Ø)
Load Capacity
(N)
Parallelism
(µm)
Travel Distance/Knob 1 Rotation Mounting position of the operation part

฿ 10,829.77

CHS ROTATION STAGES 1 Piece(s) 3 Day(s) 10~40mm5~30±5°ground glass joint39mm14.730Approx. 0.99°Standard Position

฿ 10,809.38

CHS ROTATION STAGES 1 Piece(s) 8 Day(s) 10~40mm5~30±5°ground glass joint39mm14.730Approx. 0.99°Reverse micro position

฿ 11,264.61

CHS ROTATION STAGES 1 Piece(s) 8 Day(s) 1041~70mm5~30±5°ground glass joint50mm19.630Approx. 0.92°Standard Position

฿ 11,264.61

CHS ROTATION STAGES 1 Piece(s) 8 Day(s) 1041~70mm5~30±5°ground glass joint50mm19.630Approx. 0.92°Reverse micro position

฿ 11,740.23

CHS ROTATION STAGES 1 Piece(s) 3 Day(s) 1041~70mm5~30±5°ground glass joint60mm29.430Approx. 0.8°Standard Position

฿ 11,719.84

CHS ROTATION STAGES 1 Piece(s) 8 Day(s) 1041~70mm5~30±5°ground glass joint60mm29.430Approx. 0.8°Reverse micro position

฿ 26,941.91

CHS ROTATION STAGES 1 Piece(s) 3 Day(s) 1041~70mm50.1~100±4°[Cross Roller] V Groove And Cross Roller60mm9830Approx. 0.8°Standard Position

฿ 26,941.91

CHS ROTATION STAGES 1 Piece(s) 6 Day(s) 1041~70mm50.1~100±4°[Cross Roller] V Groove And Cross Roller60mm9830Approx. 0.8°Reverse micro position

฿ 13,068.48

CHS ROTATION STAGES 1 Piece(s) 8 Day(s) 1041~70mm5~30±5°ground glass joint70mm29.430Approx. 0.7°Standard Position

฿ 13,068.48

CHS ROTATION STAGES 1 Piece(s) 8 Day(s) 1041~70mm5~30±5°ground glass joint70mm29.430Approx. 0.7°Reverse micro position

฿ 27,409.53

CHS ROTATION STAGES 1 Piece(s) 6 Day(s) 1041~70mm50.1~100±5°[Cross Roller] V Groove And Cross Roller70mm9840Approx. 0.61°Standard Position

฿ 27,409.53

CHS ROTATION STAGES 1 Piece(s) 6 Day(s) 1041~70mm50.1~100±5°[Cross Roller] V Groove And Cross Roller70mm9840Approx. 0.61°Reverse micro position

Loading...

  1. 1

Basic Information

Table Shape Circular form Travel Distance (Coarse)(deg) 360° Feeding Method Standard Micrometer
Table Material Aluminum alloy Table Surface Treatment Black anodize satined Stroke (θ Angle)(deg) 360
Clamp Type Composite Clamp Moving Direction Rotation Direction