1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Working Z-Axis Stage 40X50 (Manual Stage)

CHS Z STAGES

Long Working Z-Axis Stage 40X50 (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,500.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Z-axis stage that uses a dovetail groove, V groove, and cross roller for the moving guide.

[Features]
· A Z-axis stage that uses a dovetail groove (D-T type), V groove, and cross roller (V-CR type) for the travel guide.
· The rack and pinion feeding method allows large distance movements.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items.

Part Number
LV-111
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 31,500.39

CHS Z STAGES 1 Piece(s) 18 Day(s) 10

Loading...

  1. 1

Basic Information

Type Z-Axis Stage surface (length) (range of selection)(mm) 26~40 Stage surface (width) (range of selection)(mm) 41~60
Load Capacity (Range Selectable)(N) 30.1~50 Feeding Method Rack and pinion type Table Material Aluminum alloy
Table Surface Treatment Black anodize satined Travel Guide Presence Stage surface (length)(mm) 40
Stage surface (width)(mm) 50 Load Capacity(N) 39.2 Clamp Type Knob Screw Type
Travel Distance/Knob 1 Rotation Approx. 18mm Mounting position of the operation part Double handle Moving Direction Z Axis 1 Direction

Please check the type/dimensions/specifications of the part LV-111 in the Long Working Z-Axis Stage 40X50 (Manual Stage) series.