1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Rail Stage (XY Axis) (Manual Stage)

CHS XY STAGES

Small Rail Stage (XY Axis) (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,392.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An X/Y-axis mobile unit that handles differing feed methods within a space measuring 30 mm × 30 mm.

Part Number
SRS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,392.32

CHS XY STAGES 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Stage surface (length) (range of selection)(mm) 26~40 Stage surface (width) (range of selection)(mm) 26~40 Load Capacity (Range Selectable)(N) 5~30
Feeding Method Feed Screw Table Material Aluminum alloy Table Surface Treatment Black anodize satined
Travel Guide Ball sliding Stage surface (length)(mm) 30 Stage surface (width)(mm) 30
Load Capacity(N) 9.8 Travel Distance/Knob 1 Rotation Approx. 0.5mm Moving Direction 2 Direction of XY Axis

Please check the type/dimensions/specifications of the part SRS-2 in the Small Rail Stage (XY Axis) (Manual Stage) series.