1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

High-Grade XY Stage (Manual Stage) (Part Number)

CHS XY STAGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High-Grade XY Stage (Manual Stage)
  • High-Grade XY Stage (Manual Stage)
  • High-Grade XY Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,230.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A HG-VCR automatic stage with high precision and rigidity.

Part Number
LD-6042-CR8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

฿ 24,346.91

CHS XY STAGES 1 Piece(s) 8 Day(s) 1041~6041~60100.1~[Micrometer Head] Fine Pitch Micro6060192.1[Disc] Plate ClampSymmetrical Type0.1mmCenter

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Black oxide chromium Travel Guide V Groove And Cross Roller
Parallelism(µm) 30 Moment Rigidity And Pitch Rigidity("/N•cm) 0.06 Moment Rigidity And Yaw Rigidity("/N•cm) 0.08
Moment Rigidity And Roll Rigidity("/N•cm) 0.06 Moving Direction 2 Direction of XY Axis

Please check the type/dimensions/specifications of the part LD-6042-CR8 in the High-Grade XY Stage (Manual Stage) series.

Products with similar specification

Part Number
LD-4042-CR1
LD-4042-CR6
LD-4042-CR8
LD-6042-S1
LD-6042-S1-2
LD-6042-S6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

฿ 18,915.16

1 Piece(s) 6 Day(s) 1026~4026~4050.1~100[Micrometer Head] Standard Micrometer404095.2[Disc] Plate ClampSymmetrical Type0.5mmCenter

฿ 16,230.28

1 Piece(s) 6 Day(s) 1026~4026~4050.1~100[Feed Screw] Feed Screw404095.2[Disc] Plate ClampSymmetrical Type0.5mmCenter

฿ 23,389.96

1 Piece(s) 8 Day(s) 1026~4026~4050.1~100[Micrometer Head] Fine Pitch Micro404095.2[Disc] Plate ClampSymmetrical Type0.1mmCenter

฿ 19,872.11

1 Piece(s) 3 Day(s) 1041~6041~60100.1~[Micrometer Head] Standard Micrometer6060192.1[Disc] Plate ClampStandard Type0.5mmSide

฿ 21,662.03

1 Piece(s) 8 Day(s) 1041~6041~60100.1~[Micrometer Head] Standard Micrometer6060192.1[Disc] Operation side plate clampStandard Type0.5mmSide

฿ 17,187.23

1 Piece(s) 8 Day(s) 1041~6041~60100.1~[Feed Screw] Feed Screw6060192.1[Disc] Plate ClampStandard Type0.5mmSide