(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A HG-VCR automatic stage with high precision and rigidity.
Part Number |
---|
LD-4042-C8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Clamp Type | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,389.96 | CHS XY STAGES | 1 Piece(s) | 8 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | [Micrometer Head] Fine Pitch Micro | 40 | 40 | 95.2 | [Disc] Plate Clamp | Standard Type | 0.1mm | Center |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Black oxide chromium | Travel Guide | V Groove And Cross Roller |
---|---|---|---|---|---|
Parallelism(µm) | 30 | Moment Rigidity And Pitch Rigidity("/N•cm) | 0.06 | Moment Rigidity And Yaw Rigidity("/N•cm) | 0.08 |
Moment Rigidity And Roll Rigidity("/N•cm) | 0.06 | Moving Direction | 2 Direction of XY Axis |
Please check the type/dimensions/specifications of the part LD-4042-C8 in the High-Grade XY Stage (Manual Stage) series.
Part Number |
---|
LD-4042-C1 |
LD-4042-C6 |
LD-4042-CR1 |
LD-4042-CR6 |
LD-4042-CR8 |
LD-4042-S1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Clamp Type | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,915.16 | 1 Piece(s) | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | [Micrometer Head] Standard Micrometer | 40 | 40 | 95.2 | [Disc] Plate Clamp | Standard Type | 0.5mm | Center | ||
฿ 16,230.28 | 1 Piece(s) | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | [Feed Screw] Feed Screw | 40 | 40 | 95.2 | [Disc] Plate Clamp | Standard Type | 0.5mm | Center | ||
฿ 18,915.16 | 1 Piece(s) | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | [Micrometer Head] Standard Micrometer | 40 | 40 | 95.2 | [Disc] Plate Clamp | Symmetrical Type | 0.5mm | Center | ||
฿ 16,230.28 | 1 Piece(s) | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | [Feed Screw] Feed Screw | 40 | 40 | 95.2 | [Disc] Plate Clamp | Symmetrical Type | 0.5mm | Center | ||
฿ 23,389.96 | 1 Piece(s) | 8 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | [Micrometer Head] Fine Pitch Micro | 40 | 40 | 95.2 | [Disc] Plate Clamp | Symmetrical Type | 0.1mm | Center | ||
฿ 18,915.16 | 1 Piece(s) | 6 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | [Micrometer Head] Standard Micrometer | 40 | 40 | 95.2 | [Disc] Plate Clamp | Standard Type | 0.5mm | Side |
How can we improve?
How can we improve?