(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A HG-VCR automatic stage with high precision and rigidity.
Part Number |
---|
LD-6042-S1 |
LD-6042-S1-2 |
LD-6042-S7 |
LD-6042-S7-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Clamp Type | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,872.11 | CHS XY STAGES | 1 Piece(s) | 3 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | [Micrometer Head] Standard Micrometer | 60 | 60 | 192.1 | [Disc] Plate Clamp | Standard Type | 0.5mm | Side | ||
฿ 21,662.03 | CHS XY STAGES | 1 Piece(s) | 8 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | [Micrometer Head] Standard Micrometer | 60 | 60 | 192.1 | [Disc] Operation side plate clamp | Standard Type | 0.5mm | Side | ||
฿ 42,308.09 | CHS XY STAGES | 1 Piece(s) | 8 Day(s) | - | 41~60 | 41~60 | 100.1~ | [Micrometer Head] Digimatic micrometer | 60 | 60 | 192.1 | [Disc] Plate Clamp | Standard Type | 0.5mm | Side | ||
฿ 44,098.01 | CHS XY STAGES | 1 Piece(s) | 8 Day(s) | - | 41~60 | 41~60 | 100.1~ | [Micrometer Head] Digimatic micrometer | 60 | 60 | 192.1 | [Disc] Operation side plate clamp | Standard Type | 0.5mm | Side |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Black oxide chromium | Travel Guide | V Groove And Cross Roller |
---|---|---|---|---|---|
Parallelism(µm) | 30 | Moment Rigidity And Pitch Rigidity("/N•cm) | 0.06 | Moment Rigidity And Yaw Rigidity("/N•cm) | 0.08 |
Moment Rigidity And Roll Rigidity("/N•cm) | 0.06 | Moving Direction | 2 Direction of XY Axis |
How can we improve?
How can we improve?