1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VCR High-Precision X-Axis Stage (Manual Stage)

VCR High-Precision X-Axis Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,721.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· High-precision stage using V-groove and cross roller (V-CR type) for the travel guide.
· Available with a Vernier scale or magnescale.
· Can be used for a wide range of purposes such as precise positioning of the work and a sampling stage for measurement equipment.

Part Number
LS-241-C1
LS-241-S1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting position of the operation part

฿ 35,721.80

CHS X STAGES 1 Piece(s) 8 Day(s) 10Center

฿ 35,721.80

CHS X STAGES 1 Piece(s) 8 Day(s) 10Side

Loading...

  1. 1

Basic Information

Stage surface (length) (range of selection)(mm) 121~ Stage surface (width) (range of selection)(mm) 121~ Load Capacity (Range Selectable)(N) 100.1~
Feeding Method Standard Micrometer Table Material Steel Table Surface Treatment Hard black chrome
Travel Guide Cross Roller Product Category Main Body Stage surface (length)(mm) 125
Stage surface (width)(mm) 150 Load Capacity(N) 294 Type X Stage
Parallelism(µm) 30 Moment Rigidity And Pitch Rigidity("/N•cm) 0.02 Moment Rigidity And Yaw Rigidity("/N•cm) 0.02
Moment Rigidity And Roll Rigidity("/N•cm) 0.01 Clamp Type Plate Clamp Travel Distance/Knob 1 Rotation 0.5mm
Moving Direction X Axis 1 Direction