1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
X-Axis Slim Stage (Manual Stage) (Part Number)

CHS X STAGES

X-Axis Slim Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,895.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A thin type lightweight stage that uses a V groove and cross roller (V-CR type) for the movement guide.
· The operating section can be attached on the center, the side, and the reverse side.
· Can be used for a wide range of purposes such as precise positioning of the work piece and as a sampling stage of measurement equipment.

Part Number
LS-149-R1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Parallelism
(µm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Mounting position of the operation part

฿ 19,240.60

CHS X STAGES 1 Piece(s) 8 Day(s) 10121~121~100.1~[Micrometer Head] Standard MicrometerSteel[Low Temperature Black Chrome Plating] Hard black chrome125125245300.050.050.03Reverse Side

Loading...

  1. 1

Basic Information

Travel Guide Cross Roller Product Category Main Body Type X Stage
Clamp Type Plate Clamp Travel Distance/Knob 1 Rotation 0.5mm Moving Direction X Axis 1 Direction

Please check the type/dimensions/specifications of the part LS-149-R1 in the X-Axis Slim Stage (Manual Stage) series.

Products with similar specification

Part Number
LS-149-C1
LS-149-C7
LS-149-S1
LS-149-S7
LS-947-C1
LS-947-R1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Parallelism
(µm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Mounting position of the operation part

฿ 19,240.60

1 Piece(s) 8 Day(s) 10121~121~100.1~[Micrometer Head] Standard MicrometerSteel[Low Temperature Black Chrome Plating] Hard black chrome125125245300.050.050.03Center

฿ 25,968.29

1 Piece(s) 8 Day(s) -121~121~100.1~[Micrometer Head] Digimatic micrometerSteel[Low Temperature Black Chrome Plating] Hard black chrome125125245300.050.050.03Center

฿ 19,240.60

1 Piece(s) 8 Day(s) 10121~121~100.1~[Micrometer Head] Standard MicrometerSteel[Low Temperature Black Chrome Plating] Hard black chrome125125245300.050.050.03Side

฿ 25,968.29

1 Piece(s) 8 Day(s) -121~121~100.1~[Micrometer Head] Digimatic micrometerSteel[Low Temperature Black Chrome Plating] Hard black chrome125125245300.050.050.03Side

฿ 14,963.69

1 Piece(s) 6 Day(s) 1061~9061~9050.1~100[Micrometer Head] Standard MicrometerAluminum alloyBlack anodize satined909078.4----Center

฿ 14,895.59

1 Piece(s) 6 Day(s) 1061~9061~9050.1~100[Micrometer Head] Standard MicrometerAluminum alloyBlack anodize satined909078.4----Reverse Side