(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A thin type lightweight stage that uses a V groove and cross roller (V-CR type) for the movement guide.
· The operating section can be attached on the center, the side, and the reverse side.
· Can be used for a wide range of purposes such as precise positioning of the work piece and as a sampling stage of measurement equipment.
Part Number |
---|
LS-149-R1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Table Material | Table Surface Treatment | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Parallelism (µm) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,240.60 | CHS X STAGES | 1 Piece(s) | 8 Day(s) | 10 | 121~ | 121~ | 100.1~ | [Micrometer Head] Standard Micrometer | Steel | [Low Temperature Black Chrome Plating] Hard black chrome | 125 | 125 | 245 | 30 | 0.05 | 0.05 | 0.03 | Reverse Side |
Loading...
Travel Guide | Cross Roller | Product Category | Main Body | Type | X Stage |
---|---|---|---|---|---|
Clamp Type | Plate Clamp | Travel Distance/Knob 1 Rotation | 0.5mm | Moving Direction | X Axis 1 Direction |
Please check the type/dimensions/specifications of the part LS-149-R1 in the X-Axis Slim Stage (Manual Stage) series.
Part Number |
---|
LS-149-C1 |
LS-149-C7 |
LS-149-S1 |
LS-149-S7 |
LS-947-C1 |
LS-947-R1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Table Material | Table Surface Treatment | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Parallelism (µm) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,240.60 | 1 Piece(s) | 8 Day(s) | 10 | 121~ | 121~ | 100.1~ | [Micrometer Head] Standard Micrometer | Steel | [Low Temperature Black Chrome Plating] Hard black chrome | 125 | 125 | 245 | 30 | 0.05 | 0.05 | 0.03 | Center | ||
฿ 25,968.29 | 1 Piece(s) | 8 Day(s) | - | 121~ | 121~ | 100.1~ | [Micrometer Head] Digimatic micrometer | Steel | [Low Temperature Black Chrome Plating] Hard black chrome | 125 | 125 | 245 | 30 | 0.05 | 0.05 | 0.03 | Center | ||
฿ 19,240.60 | 1 Piece(s) | 8 Day(s) | 10 | 121~ | 121~ | 100.1~ | [Micrometer Head] Standard Micrometer | Steel | [Low Temperature Black Chrome Plating] Hard black chrome | 125 | 125 | 245 | 30 | 0.05 | 0.05 | 0.03 | Side | ||
฿ 25,968.29 | 1 Piece(s) | 8 Day(s) | - | 121~ | 121~ | 100.1~ | [Micrometer Head] Digimatic micrometer | Steel | [Low Temperature Black Chrome Plating] Hard black chrome | 125 | 125 | 245 | 30 | 0.05 | 0.05 | 0.03 | Side | ||
฿ 14,963.69 | 1 Piece(s) | 6 Day(s) | 10 | 61~90 | 61~90 | 50.1~100 | [Micrometer Head] Standard Micrometer | Aluminum alloy | Black anodize satined | 90 | 90 | 78.4 | - | - | - | - | Center | ||
฿ 14,895.59 | 1 Piece(s) | 6 Day(s) | 10 | 61~90 | 61~90 | 50.1~100 | [Micrometer Head] Standard Micrometer | Aluminum alloy | Black anodize satined | 90 | 90 | 78.4 | - | - | - | - | Reverse Side |
How can we improve?
How can we improve?