1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
High-Grade X-Axis Stage (Manual Stage) (Part Number)

High-Grade X-Axis Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,144.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Stage offering high precision and high rigidity utilizing the HG-VCR method.
· Both the standard and symmetric types can be configured symmetrically.
· Feed screw, standard micro, and fine-pitched micro feeding methods are available.
· Clamp types include plate clamps and operation-side clamps.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.

Part Number
LS-5042-SR8
LS-5042-SR8-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

฿ 12,187.46

CHS X STAGES 1 Piece(s) 8 Day(s) 1041~6041~60100.1~[Micrometer Head] Fine Pitch Micro5050147[Disc] Plate ClampSymmetrical Type0.1mmSide

฿ 13,082.42

CHS X STAGES 1 Piece(s) 8 Day(s) 1041~6041~60100.1~[Micrometer Head] Fine Pitch Micro5050147[Disc] Operation side plate clampSymmetrical Type0.1mmSide

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Black oxide chromium Travel Guide Cross Roller
Product Category Main Body Type X Stage Parallelism(µm) 15
Moment Rigidity And Pitch Rigidity("/N•cm) 0.04 Moment Rigidity And Yaw Rigidity("/N•cm) 0.04 Moment Rigidity And Roll Rigidity("/N•cm) 0.02
Moving Direction X Axis 1 Direction