(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stage offering high precision and high rigidity utilizing the HG-VCR method.
· Both the standard and symmetric types can be configured symmetrically.
· Feed screw, standard micro, and fine-pitched micro feeding methods are available.
· Clamp types include plate clamps and operation-side clamps.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.
Part Number |
---|
LS-5042-SR1 |
LS-5042-SR1-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Clamp Type | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,950.06 | CHS X STAGES | 1 Piece(s) | 6 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | [Micrometer Head] Standard Micrometer | 50 | 50 | 147 | [Disc] Plate Clamp | Symmetrical Type | 0.5mm | Side | ||
฿ 10,845.02 | CHS X STAGES | 1 Piece(s) | 8 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | [Micrometer Head] Standard Micrometer | 50 | 50 | 147 | [Disc] Operation side plate clamp | Symmetrical Type | 0.5mm | Side |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Black oxide chromium | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Product Category | Main Body | Type | X Stage | Parallelism(µm) | 15 |
Moment Rigidity And Pitch Rigidity("/N•cm) | 0.04 | Moment Rigidity And Yaw Rigidity("/N•cm) | 0.04 | Moment Rigidity And Roll Rigidity("/N•cm) | 0.02 |
Moving Direction | X Axis 1 Direction |
How can we improve?
How can we improve?