(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A lightweight, rigid HG-VDR stage that uses aluminum alloy as its main material.
Part Number |
---|
LS-6047-S8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,520.61 | CHS X STAGES | 1 Piece(s) | 8 Day(s) | 10 | 41~60 | 41~60 | 50.1~100 | [Micrometer Head] Fine Pitch Micro | 60 | 60 | 58.8 | 0.2 | 0.05 | 0.20 | Standard Type | 0.1mm | Side |
Loading...
Table Material | Aluminum alloy | Table Surface Treatment | Black anodize satined | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Product Category | Main Body | Type | X Stage | Parallelism(µm) | 30 |
Clamp Type | Plate Clamp | Moving Direction | X Axis 1 Direction |
Please check the type/dimensions/specifications of the part LS-6047-S8 in the High-Grade Aluminum X Stage (Manual Stage) series.
Part Number |
---|
LS-3047-CR8 |
LS-3047-S1 |
LS-3047-S8 |
LS-6047-SR1 |
LS-6047-SR6 |
LS-6047-SR8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,702.79 | 1 Piece(s) | 8 Day(s) | 10 | 26~40 | 26~40 | 5~30 | [Micrometer Head] Fine Pitch Micro | 30 | 30 | 19.6 | 1.00 | 1.00 | 1.00 | Symmetrical Type | 0.1mm | Center | ||
฿ 9,485.78 | 1 Piece(s) | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | [Micrometer Head] Standard Micrometer | 30 | 30 | 19.6 | 1.00 | 1.00 | 1.00 | Standard Type | 0.5mm | Side | ||
฿ 11,702.79 | 1 Piece(s) | 8 Day(s) | 10 | 26~40 | 26~40 | 5~30 | [Micrometer Head] Fine Pitch Micro | 30 | 30 | 19.6 | 1.00 | 1.00 | 1.00 | Standard Type | 0.1mm | Side | ||
฿ 11,283.21 | 1 Piece(s) | 8 Day(s) | 10 | 41~60 | 41~60 | 50.1~100 | [Micrometer Head] Standard Micrometer | 60 | 60 | 58.8 | 0.2 | 0.05 | 0.20 | Symmetrical Type | 0.5mm | Side | ||
฿ 9,940.77 | 1 Piece(s) | 8 Day(s) | 10 | 41~60 | 41~60 | 50.1~100 | [Feed Screw] Feed Screw | 60 | 60 | 58.8 | 0.2 | 0.05 | 0.20 | Symmetrical Type | 0.5mm | Side | ||
฿ 13,520.61 | 1 Piece(s) | 8 Day(s) | 10 | 41~60 | 41~60 | 50.1~100 | [Micrometer Head] Fine Pitch Micro | 60 | 60 | 58.8 | 0.2 | 0.05 | 0.20 | Symmetrical Type | 0.1mm | Side |
How can we improve?
How can we improve?