1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
High-Grade Aluminum X Stage (Manual Stage) (Part Number)

CHS X STAGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High-Grade Aluminum X Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,028.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A lightweight, rigid HG-VDR stage that uses aluminum alloy as its main material.

Part Number
LS-4047-SR6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

฿ 9,028.76

CHS X STAGES 1 Piece(s) 8 Day(s) 1026~4026~4030.1~50[Feed Screw] Feed Screw404039.20.500.200.50Symmetrical Type0.5mmSide

Loading...

  1. 1

Basic Information

Table Material Aluminum alloy Table Surface Treatment Black anodize satined Travel Guide Cross Roller
Product Category Main Body Type X Stage Parallelism(µm) 30
Clamp Type Plate Clamp Moving Direction X Axis 1 Direction

Please check the type/dimensions/specifications of the part LS-4047-SR6 in the High-Grade Aluminum X Stage (Manual Stage) series.

Frequently Asked Questions (FAQ)

Question: What is the difference between HG-VCR and V-CR?
Answer: Compared to the V-CR type, the HG-VCR type has larger cross rollers with enhanced straightness and load limit. Because the cross rollers are larger, the stage main body has relief machining.

Products with similar specification

Part Number
LS-3047-CR8
LS-3047-S1
LS-3047-S8
LS-4047-SR8
LS-5047-C1
LS-5047-C6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

฿ 11,702.79

1 Piece(s) 8 Day(s) 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.61.001.001.00Symmetrical Type0.1mmCenter

฿ 9,485.78

1 Piece(s) 3 Day(s) 1026~4026~405~30[Micrometer Head] Standard Micrometer303019.61.001.001.00Standard Type0.5mmSide

฿ 11,702.79

1 Piece(s) 8 Day(s) 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.61.001.001.00Standard Type0.1mmSide

฿ 12,608.60

1 Piece(s) 8 Day(s) 1026~4026~4030.1~50[Micrometer Head] Fine Pitch Micro404039.20.500.200.50Symmetrical Type0.1mmSide

฿ 10,827.98

1 Piece(s) 8 Day(s) 1041~6041~6030.1~50[Micrometer Head] Standard Micrometer5050490.300.10.30Standard Type0.5mmCenter

฿ 9,485.54

1 Piece(s) 8 Day(s) 1041~6041~6030.1~50[Feed Screw] Feed Screw5050490.300.10.30Standard Type0.5mmCenter