(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high-accuracy and rigidity motorized stage that employs the HG-VCR system.
· Precision screw specifications and ball screw specifications available.
· Can be widely used for applications requiring precise positioning of cameras, sensors, etc.
Part Number |
---|
ALS-4011-G1M |
ALS-4011-G1M-R |
ALS-5012-G1M-R |
ALS-6012-G0M |
ALS-7013-G0M |
ALS-7013-G1M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stage surface (length) (mm) | Stage surface (width) (mm) | Stroke (X Distance) (mm) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Feed screw pitch (mm) | Type | Feed screw specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,454.14 | CHS X STAGES | 1 Piece(s) | 11 Day(s) | 40 | 40 | ±7.5 | 0.3 | 0.25 | 0.3 | 1 | Standard Type | The specification of a ball screw | ||
฿ 57,454.14 | CHS X STAGES | 1 Piece(s) | 11 Day(s) | 40 | 40 | ±7.5 | 0.3 | 0.25 | 0.3 | 1 | Symmetrical Type | The specification of a ball screw | ||
฿ 58,361.50 | CHS X STAGES | 1 Piece(s) | 11 Day(s) | 50 | 50 | ±10 | 0.2 | 0.15 | 0.2 | 1 | Symmetrical Type | The specification of a ball screw | ||
฿ 49,427.39 | CHS X STAGES | 1 Piece(s) | 11 Day(s) | 60 | 60 | ±12.5 | 0.1 | 0.1 | 0.1 | 0.5 | Standard Type | Precision Screw Specification | ||
฿ 58,395.59 | CHS X STAGES | 1 Piece(s) | 11 Day(s) | 70 | 70 | ±15 | 0.08 | 0.06 | 0.08 | 0.5 | Standard Type | Precision Screw Specification | ||
฿ 65,107.79 | CHS X STAGES | 1 Piece(s) | 11 Day(s) | 70 | 70 | ±15 | 0.08 | 0.06 | 0.08 | 1 | Standard Type | The specification of a ball screw |
Loading...
Type | X Stage | Motor Used | Equivalent to PK523HPB | Main Material | Aluminum Alloy |
---|---|---|---|---|---|
Travel Guide | HG-VCR (V-groove and Cross Roller) | Stage Face Thickness H(mm) | 25 | Surface Treatment | Black anodize satined |
Load Capacity (Range)(N) | 30.1~50 | Load Capacity(N) | 49 | Moving Direction | X Axis 1 Direction |
Scale | No |
How can we improve?
How can we improve?