1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Fitting Link

Chain Fitting Link
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 63.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Standard roller chain fitting link OCM-CL / OCM-CP series from ORIENTAL CHAIN.
- Standard roller chain fitting link OCM-CL / OCM-CP series is corrosion, heat resistance type.
- Standard roller chain fitting link OCM-CL / OCM-CP series is applicable for 9 nominal sizes of chain, No. 35, No. 40, No. 50, No. 60, No. 80, No. 100, No. 120, No. 140, or No. 160.
- Standard roller chain fitting link OCM-CL / OCM-CP series have 9 sizes of pitch available 9.525mm (No. 35), 12.7mm (No. 40), 15.875mm (No. 50), 19.05mm (No. 60), 25.4mm (No. 80), 31.75 (No. 100), 38.1 (No. 120), 44.45 (No.140) or 50.8 (No.160).

 
Part Number
OCM35CL
OCM40CL
OCM50-2CL
OCM50CL
OCM60-2CL
OCM60CLSALE
OCM80-2CLSALE
OCM80CL
OCM100-2CP
OCM100CP
OCM120CP
OCM140CP
OCM160CP
OCM402CL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch Number of Strands Roller Diameter D Inner Width of Inner Link W JIS Nominal Number Pin Format

฿ 65.72

ORC CHAIN JOINT LINK OCM-JL 1 Piece(s) Same day 109.52515.084.835Rivet type

฿ 63.28

CHAIN JOINT LINK OCM-JL 1 Piece(s) 60 Day(s) 1012.717.927.9540Rivet type

฿ 711.90

ORC CHAIN JOINT LINK OCM-JL 1 Piece(s) 8 Day(s) 1015.875210.169.5550Rivet type

฿ 666.67

ORC CHAIN JOINT LINK OCM-JL 1 Piece(s) 21 Day(s) 1015.875110.169.5550Rivet type

฿ 745.95

ORC CHAIN JOINT LINK OCM-JL 1 Piece(s) 8 Day(s) 1019.05211.9112.760Rivet type

฿ 79.27

฿ 50.11

CHAIN JOINT LINK OCM-JL 1 Piece(s) Same day 1019.05111.9112.760Rivet type

฿ 233.34

฿ 140.12

CHAIN JOINT LINK OCM-JL 1 Piece(s) Same day 1025.4215.8815.980Rivet type

฿ 116.67

CHAIN JOINT LINK OCM-JL 1 Piece(s) Same day 1025.4115.8815.980Rivet type

฿ 941.07

ORC CHAIN JOINT LINK OCM-JL 1 Piece(s) 3 Day(s) 1031.75219.0519.15100Cotter pin type

฿ 766.27

ORC CHAIN JOINT LINK OCM-JL 1 Piece(s) 8 Day(s) 1031.75119.0519.15100Cotter pin type

฿ 854.17

ORC CHAIN JOINT LINK OCM-JL 1 Piece(s) 8 Day(s) 1038.1122.2325.55120Cotter pin type

฿ 957.84

ORC CHAIN JOINT LINK OCM-JL 1 Piece(s) 8 Day(s) 1044.45125.4025.50140Cotter pin type

฿ 1,165.15

ORC CHAIN JOINT LINK OCM-JL 1 Piece(s) 8 Day(s) 1050.8128.5832.05160Cotter pin type

฿ 697.17

ORC CHAIN JOINT LINK OCM-JL 1 Piece(s) 8 Day(s) 1012.727.927.9540Rivet type

Loading...

  1. 1

Basic Information

Type Standard Chains Material Steel