1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Offset Link

Chain Offset Link
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 83.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· One bush is press-fit into 2 offset plates. There is a roller on the outside.
· Since 1 offset link serves both outer and inner link, it is possible to increase or decrease the pitch of the chain by 1 pitch.
· Since the offset link and inner link are combined, offset pins are riveted. (Fitting links are required for connection.)

 
Part Number
OCM35OL
OCM40-2OL
OCM40OLSALE
OCM50-2OL
OCM60-2OL
OCM60OL
OCM80-2OL-R
OCM80OLSALE
OCM100-2OL
OCM100OL
OCM120OL
OCM140OL
OCM160OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch Number of Strands Roller Diameter D Inner Width of Inner Link W JIS Nominal Number

฿ 83.33

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) 60 Day(s) 109.52515.084.835

฿ 750.00

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) 8 Day(s) 1012.727.927.9540

฿ 131.43

฿ 109.68

CHAIN OFFSET LINK OCM-OL 1 Piece(s) Same day 1012.717.927.9540

฿ 797.27

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) 8 Day(s) 1015.875210.169.5550

฿ 876.54

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) 8 Day(s) 1019.05211.9112.760

฿ 150.00

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) 60 Day(s) 1019.05111.9112.760

฿ 399.16

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) Quote 1025.4215.8815.980

฿ 233.34

฿ 140.12

CHAIN OFFSET LINK OCM-OL 1 Piece(s) Same day 1025.4115.8815.980

฿ 672.34

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) Quote 1031.75219.0519.15100

฿ 923.29

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) 3 Day(s) 1031.75119.0519.15100

฿ 489.62

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) Quote 1038.1122.2325.55120

฿ 1,317.09

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) 3 Day(s) 1044.45125.4025.50140

฿ 1,810.49

ORC CHAIN OFFSET LINK OCM-OL 1 Piece(s) 25 Day(s) 1050.8128.5832.05160

Loading...

  1. 1

Basic Information

Type Standard Chains Material Steel Pin Format Cotter pin type