1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Chain, Offset Link

Stainless Steel Chain, Offset Link
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 765.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Stainless steel standard roller chain offset link OCM-SSOL series from ORIENTAL CHAIN.
- Stainless steel standard roller chain offset link OCM-SSOL series is corrosion, heat resistance type.
- Stainless steel standard roller chain offset link OCM-SSOL series is applicable for 5 nominal sizes of chain, No. 35, No. 40, No. 50, No. 60, or No. 80.
- Joint Links OCM-SSOL series have 5 sizes of pitch available 9.525mm (No. 35), 12.7mm (No. 40), 15.875mm (No. 50), 19.05mm (No. 60), 25.4mm (No. 80).

 
Part Number
OCM35SUSOL
OCM40SUSOL
OCM50SUSOL
OCM60SUSOL
OCM80SUSOL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch Roller Diameter D Inner Width of Inner Link W JIS Nominal Number

฿ 765.25

ORC CHAIN OFFSET LINK OCM-SSOL 1 Piece(s) 8 Day(s) 109.5255.084.835

฿ 801.84

ORC CHAIN OFFSET LINK OCM-SSOL 1 Piece(s) 8 Day(s) 1012.77.927.9540

฿ 819.12

ORC CHAIN OFFSET LINK OCM-SSOL 1 Piece(s) 3 Day(s) 1015.87510.169.5550

฿ 923.79

ORC CHAIN OFFSET LINK OCM-SSOL 1 Piece(s) 8 Day(s) 1019.0511.9112.760

฿ 1,026.44

ORC CHAIN OFFSET LINK OCM-SSOL 1 Piece(s) 8 Day(s) 1025.415.8815.980

Loading...

  1. 1

Basic Information

Type Standard Chains Number of Strands 1 Material Stainless Steel
Pin Format Cotter pin type