1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Chain, Stainless Steel (OCM35SUS)

ORC ROLLER CHAIN OCM-SUS

Roller Chain, Stainless Steel (OCM35SUS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Roller Chain, Stainless Steel OCM series from ORIENTAL CHAIN.
- Roller Chain OCM series is corrosion, heat resistance chain type.
- Roller Chain OCM series are 5 nominal sizes available No. 35, No. 40, No. 50, No. 60, or No. 80.
- Roller Chain OCM series have 5 sizes of pitch available 9.525mm (No. 35), 12.7mm (No. 40), 15.875mm (No. 50), 19.05mm (No. 60), 25.4mm (No. 80).
- Chains are made of stainless steel.
- 2 connecting pin formats available, Cotter pin type and Rivet type.
- Connecting link for 80 and above is cotter type.

 
Part Number
OCM35SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch Roller Diameter D Inner Width of Inner Link W JIS Nominal Number Pin Format

฿ 5,393.82

ORC ROLLER CHAIN OCM-SUS 1 Piece(s) 8 Day(s) 109.5255.084.835Rivet type

Loading...

  1. 1

Basic Information

Type Standard Chains Number of Strands 1 Material Stainless Steel
Length(m) 3

Please check the type/dimensions/specifications of the part OCM35SUS in the Roller Chain, Stainless Steel series.

Products with similar specification

Part Number
OCM40SUS
OCM50SUS
OCM60SUS
OCM80SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch Roller Diameter D Inner Width of Inner Link W JIS Nominal Number Pin Format

฿ 5,539.14

1 Piece(s) 8 Day(s) 1012.77.927.9540Rivet type

฿ 6,599.10

1 Piece(s) 8 Day(s) 1015.87510.169.5550Rivet type

฿ 8,541.17

1 Piece(s) 8 Day(s) 1019.0511.9112.760Rivet type

฿ 14,922.77

1 Piece(s) 8 Day(s) 1025.415.8815.980Cotter pin type