(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Special processing improves joint fatigue strength by 33%.
· Chain transmission capacity is improved by 55% due to advanced manufacturing technology.
· Standard series abrasion-resistance.
· Oil port resistant to wear.
· Double punch for endurance.
· Shot peening to increase fatigue strength.
· Continuous loading.
Part Number |
---|
OCM35-1R |
OCM40-2R |
OCM50-1R |
OCM50-2R |
OCM60-1R (3M) |
OCM60-2R |
OCM80-1C |
OCM80-2C |
OCM100-1C |
OCM100-2C |
OCM120-1C |
OCM140-1C |
OCM160-1C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch | Number of Strands | Roller Diameter D | Inner Width of Inner Link W | JIS Nominal Number | Pin Format |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,018.82 | ORC ROLLER CHAIN OCM | 1 Piece(s) | 10 Day(s) | 10 | 9.525 | 1 | 5.08 | 4.8 | 35 | Rivet type | ||
฿ 2,694.12 | ORC ROLLER CHAIN OCM | 1 Piece(s) | 8 Day(s) | 10 | 12.7 | 2 | 7.92 | 7.95 | 40 | Rivet type | ||
฿ 2,000.00 | ORC ROLLER CHAIN OCM | 1 Piece(s) | 8 Day(s) | 10 | 15.875 | 1 | 10.16 | 9.55 | 50 | Rivet type | ||
฿ 3,547.77 | ORC ROLLER CHAIN OCM | 1 Piece(s) | 8 Day(s) | 10 | 15.875 | 2 | 10.16 | 9.55 | 50 | Rivet type | ||
฿ 2,502.95 ฿ 1,610.15 | ROLLER CHAIN OCM | 1 Piece(s) | Same day | 10 | 19.05 | 1 | 11.91 | 12.7 | 60 | Rivet type | ||
฿ 4,891.27 | ORC ROLLER CHAIN OCM | 1 Piece(s) | 8 Day(s) | 10 | 19.05 | 2 | 11.91 | 12.7 | 60 | Rivet type | ||
฿ 4,656.00 | ORC ROLLER CHAIN OCM-C | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 15.88 | 15.9 | 80 | Cotter pin type | ||
฿ 9,989.85 | ORC ROLLER CHAIN OCM-C | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 2 | 15.88 | 15.9 | 80 | Cotter pin type | ||
฿ 6,887.72 | ORC ROLLER CHAIN OCM-C | 1 Piece(s) | 8 Day(s) | 10 | 31.75 | 1 | 19.05 | 19.15 | 100 | Cotter pin type | ||
฿ 14,352.90 | ORC ROLLER CHAIN OCM-C | 1 Piece(s) | Quote | 10 | 31.75 | 2 | 19.05 | 19.15 | 100 | Cotter pin type | ||
฿ 10,109.25 | ORC ROLLER CHAIN OCM-C | 1 Piece(s) | 8 Day(s) | 10 | 38.1 | 1 | 22.23 | 25.55 | 120 | Cotter pin type | ||
฿ 11,959.87 | ORC ROLLER CHAIN OCM-C | 1 Piece(s) | 8 Day(s) | 10 | 44.45 | 1 | 25.40 | 25.50 | 140 | Cotter pin type | ||
฿ 17,927.35 | ORC ROLLER CHAIN OCM-C | 1 Piece(s) | 8 Day(s) | 10 | 50.8 | 1 | 28.58 | 32.05 | 160 | Cotter pin type |
Loading...
Type | Standard Chains | Material | Steel | Length(m) | 3 |
---|
How can we improve?
How can we improve?