1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Urethane Wheel with Bearing (OH35U-100)

OHK WHEEL

Urethane Wheel with Bearing (OH35U-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A replacement wheel with a urethane construction.

 
Part Number
OH35U-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Allowable Load
(kg)
Tire Thickness T
(mm)

฿ 837.79

OHK WHEEL 1 Piece(s) 5 Day(s) 1003212421808

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Bearing Available

Please check the type/dimensions/specifications of the part OH35U-100 in the Urethane Wheel with Bearing series.

Products with similar specification

Part Number
OH35U-130
OH35U-150
OH35U-200
OH35U-250
OH35U-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Allowable Load
(kg)
Tire Thickness T
(mm)

฿ 1,146.80

1 Piece(s) 5 Day(s) 1303520522509

฿ 1,377.79

1 Piece(s) 5 Day(s) 1503820533009

฿ 1,871.23

1 Piece(s) 5 Day(s) 20042205540010

฿ 3,319.49

1 Piece(s) 8 Day(s) 25045256450015

฿ 714.32

1 Piece(s) 5 Day(s) 753210351207