1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super Strong Caster - HX Series - for Extremely Heavy Load - Plus Kite Wheel

OHK CASTER

Super Strong Caster - HX Series - for Extremely Heavy Load - Plus Kite Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,124.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The hardware swivel part uses a 6 mm thick steel plate and is heat treated to prevent wear and deformation caused by heavy loads or shock. A grease inlet is provided on the swivel hardware, receiver, and axle.

 
Part Number
HX14PK-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,124.75

OHK CASTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 317 Load Range(daN) 750.01~
Stopper (Detail) No Allowable Load(daN) 1470 Wheel Material Plaskite
Wheel Characteristics Oil Resistance / Heat resistant / Cold Resistance Fitting Material S45C Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 134(155) Mounting Hole Pitch Transverse Direction(mm) 86(105) Mounting Seat A(mm) 184
Mounting Seat B(mm) 133 Wheel Dia. D(Ø) 254 Wheel Width W(mm) 76
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Factory facilities Eccentricity E(mm) 63 Load Category Ultra Heavy Load

Please check the type/dimensions/specifications of the part HX14PK-250 in the Super Strong Caster - HX Series - for Extremely Heavy Load - Plus Kite Wheel series.