(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with double stopper mechanism that locks the rotation of the wheel and swiveling simultaneously.
Part Number |
---|
OHUJB-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat A (mm) | Mounting Seat B (mm) | Wheel Dia. D (Ø) | Wheel Width W (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,304.75 ฿ 2,186.75 | CASTER | 1 Piece(s) | Same day | 250 | 320.01~485.00 | 392.4 | Urethane | Abrasion Resistance / Oil Resistance | Slotted Holes | 106(112) | 106(112) | 140 | 140 | 200 | 42 | 58 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Double Stopper (Rotation + Turning) | Load Category | Medium Load |
---|
Please check the type/dimensions/specifications of the part OHUJB-200 in the Pressed Caster JB Type Swivel Axle with Bearings (Brakes) for Medium Loads series.
Part Number |
---|
OHJB-150 |
OHJB-200 |
OHJB-250 |
OHJB-75 |
OHUJB-250 |
OHUJB-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat A (mm) | Mounting Seat B (mm) | Wheel Dia. D (Ø) | Wheel Width W (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | 198 | 140.01~220.00 | 196.2 | Rubber | - | Slotted Holes | 87(93) | 87(93) | 120 | 120 | 150 | 45 | 45 | ||
฿ 2,221.99 | 1 Piece(s) | 5 Day(s) | 250 | 220.01~320.00 | 245.3 | Rubber | - | Slotted Holes | 106(112) | 106(112) | 140 | 140 | 200 | 45 | 58 | ||
฿ 100.00 | 1 Piece(s) | Quote | 305 | 320.01~485.00 | 323.7 | Rubber | - | Slotted Holes | 125 | 125 | 160 | 160 | 250 | 50 | 71 | ||
฿ 807.98 | 1 Piece(s) | 10 Day(s) | 101 | 35.01~80.00 | 78.5 | Rubber | - | Slotted Holes | 60(66) | 60(66) | 82 | 82 | 75 | 32 | 27 | ||
฿ 6,483.60 | 1 Piece(s) | 5 Day(s) | 305 | 485.01~750.00 | 490.5 | Urethane | Abrasion Resistance / Oil Resistance | Round hole | 125 | 125 | 160 | 160 | 250 | 45 | 71 | ||
฿ 1,185.80 | 1 Piece(s) | 10 Day(s) | 101 | 80.01~140.00 | 117.7 | Urethane | Abrasion Resistance / Oil Resistance | Slotted Holes | 60(66) | 60(66) | 82 | 82 | 75 | 32 | 27 |
How can we improve?
How can we improve?