(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·As an industrial caster, it is ideal for transporting medium to heavy loads, and is the most commonly used tough caster.
·The hollow structure of the revolving part increases the support area, reduces wear and damage caused by looseness and looseness, and withstands strong impacts, allowing smooth operation for a long period of time.
Part Number |
---|
OHJ-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat A (mm) | Mounting Seat B (mm) | Wheel Dia. D (Ø) | Wheel Width W (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,897.43 | OHK CASTER | 1 Piece(s) | 10 Day(s) | 250 | 220.01~320.00 | 245.3 | Rubber | - | Slotted Holes | 106(112) | 106(112) | 140 | 140 | 200 | 45 | 58 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Load Category | Medium Load |
---|
Please check the type/dimensions/specifications of the part OHJ-200 in the Pressed Caster J Type Swivel Axle with Bearings for Medium Loads series.
Part Number |
---|
OHJ-130 |
OHJ-150 |
OHJ-180 |
OHJ-250 |
OHJ-75 |
OHUJ-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat A (mm) | Mounting Seat B (mm) | Wheel Dia. D (Ø) | Wheel Width W (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,126.35 | 1 Piece(s) | 10 Day(s) | 177 | 140.01~220.00 | 176.6 | Rubber | - | Slotted Holes | 76.5(83) | 76.5(83) | 108 | 108 | 130 | 38 | 40 | ||
฿ 1,273.79 | 1 Piece(s) | 10 Day(s) | 198 | 140.01~220.00 | 196.2 | Rubber | - | Slotted Holes | 87(93) | 87(93) | 120 | 120 | 150 | 45 | 45 | ||
฿ 1,819.67 | 1 Piece(s) | 12 Day(s) | 240 | 220.01~320.00 | 225.6 | Rubber | - | Slotted Holes | 106(112) | 106(112) | 140 | 140 | 180 | 45 | 58 | ||
฿ 3,424.77 | 1 Piece(s) | Available | 5 Day(s) | 305 | 320.01~485.00 | 323.7 | Rubber | - | Round hole | 125 | 125 | 160 | 160 | 250 | 50 | 71 | |
฿ 490.90 | 1 Piece(s) | 10 Day(s) | 101 | 35.01~80.00 | 78.5 | Rubber | - | Slotted Holes | 60(66) | 60(66) | 82 | 82 | 75 | 32 | 27 | ||
฿ 1,132.67 | 1 Piece(s) | 5 Day(s) | 144 | 140.01~220.00 | 176.6 | Urethane | Abrasion Resistance / Oil Resistance | Slotted Holes | 68(73) | 68(73) | 95 | 95 | 100 | 32 | 35 |
How can we improve?
How can we improve?