(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cleared ISO quality standards.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Plumbing Thread Nominal | Drain Cock | Case Material | Case Guard | Element | Operating Pressure (MPa) | Pressure Loss (Dry) (MPa) | Pressure Loss (Wet) (MPa) | Stop Valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,383.97 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 0.57 | 3/8 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 11,383.97 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 0.57 | 1/2 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 11,791.11 | NHK FILTER | 1 Piece(s) | 10 Day(s) | Oil Concentration Content Air | 0.01μm | 1 | 3/8 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 11,791.11 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 1 | 1/2 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 15,291.91 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 1.72 | 3/8 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 15,291.91 | NHK FILTER | 1 Piece(s) | 14 Day(s) | Oil Concentration Content Air | 0.01μm | 1.72 | 1/2 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 19,628.89 | NHK FILTER | 1 Piece(s) | 20 Day(s) | Oil Concentration Content Air | 0.01μm | 2.86 | 3/4 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 19,628.89 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 2.86 | 1 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 26,823.61 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 4.86 | 3/4 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 26,823.61 | NHK FILTER | 1 Piece(s) | 19 Day(s) | Oil Concentration Content Air | 0.01μm | 4.86 | 1 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 34,604.19 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 7.15 | 1 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 44,434.05 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 10.7 | 1 | Auto float type | Metal with Level Gauge | No | AN | 0.14~1.72 | 0.007 | 0.021 | Stop Valve | ||
฿ 11,540.76 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air | 3μm | 0.57 | 3/8 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 11,540.76 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air | 3μm | 0.57 | 1/2 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 11,947.91 | NHK FILTER | 1 Piece(s) | 19 Day(s) | High moisture air / Coarse dust containing air | 3μm | 1 | 3/8 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 11,947.91 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air | 3μm | 1 | 1/2 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 15,762.28 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air | 3μm | 1.72 | 3/8 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 15,762.28 | NHK FILTER | 1 Piece(s) | 19 Day(s) | High moisture air / Coarse dust containing air | 3μm | 1.72 | 1/2 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 19,043.94 | NHK FILTER | 1 Piece(s) | 12 Day(s) | High moisture air / Coarse dust containing air | 3μm | 2.86 | 3/4 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 19,043.94 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air | 3μm | 2.86 | 1 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 26,431.63 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air | 3μm | 4.86 | 3/4 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 26,431.63 | NHK FILTER | 1 Piece(s) | 19 Day(s) | High moisture air / Coarse dust containing air | 3μm | 4.86 | 1 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 36,577.40 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air | 3μm | 7.15 | 1 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 46,328.87 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air | 3μm | 10.7 | 1 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 46,328.87 | NHK FILTER | 1 Piece(s) | 11 Day(s) | High moisture air / Coarse dust containing air | 3μm | 10.7 | 1 1/2 | Auto float type | Metal with Level Gauge | No | CN | 0.14~1.72 | 0.007 | 0.011 | Stop Valve | ||
฿ 7,464.15 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 0.57 | 3/8 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 7,464.15 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 0.57 | 1/2 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 7,985.88 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 1 | 3/8 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 7,985.88 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 1 | 1/2 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 11,414.30 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 1.72 | 3/8 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 11,414.30 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 1.72 | 1/2 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 15,003.51 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 2.86 | 3/4 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 15,003.51 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 2.86 | 1 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 22,668.61 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 4.86 | 3/4 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 22,668.61 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 4.86 | 1 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 30,527.58 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 7.15 | 1 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 39,416.69 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air / Odor Air (Oil odor) | 0.01μm | 10.7 | 1 | Manual | Resin | Presence | HN | 0~2.06 | 0.007 | - | - | ||
฿ 11,028.17 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 0.57 | 3/8 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 11,028.17 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 0.57 | 1/2 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 11,477.53 | NHK FILTER | 1 Piece(s) | 19 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 1 | 3/8 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 11,477.53 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 1 | 1/2 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 15,056.71 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 1.72 | 3/8 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 15,056.71 | NHK FILTER | 1 Piece(s) | 14 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 1.72 | 1/2 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 18,573.55 | NHK FILTER | 1 Piece(s) | 12 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 2.86 | 3/4 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 18,573.55 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 2.86 | 1 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 25,689.89 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 4.86 | 3/4 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 25,689.89 | NHK FILTER | 1 Piece(s) | 19 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 4.86 | 1 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 32,879.47 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 7.15 | 1 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 41,925.37 | NHK FILTER | 1 Piece(s) | 5 Day(s) | High moisture air / Coarse dust containing air / Oil Concentration Content Air | 1μm | 10.7 | 1 | Auto float type | Metal with Level Gauge | No | TN | 0.14~1.72 | 0.007 | 0.014 | Stop Valve | ||
฿ 11,540.76 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 0.57 | 3/8 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 11,540.76 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 0.57 | 1/2 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 11,947.91 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 1 | 3/8 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 11,947.91 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 1 | 1/2 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 15,490.90 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 1.72 | 3/8 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 15,490.90 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 1.72 | 1/2 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 20,099.27 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 2.86 | 3/4 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 20,099.27 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 2.86 | 1 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 27,372.39 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 4.86 | 3/4 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 27,372.39 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 4.86 | 1 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 35,110.75 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 7.15 | 1 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve | ||
฿ 44,434.05 | NHK FILTER | 1 Piece(s) | 5 Day(s) | Oil Concentration Content Air | 0.01μm | 10.7 | 1 | Auto float type | Metal with Level Gauge | No | UN | 0.14~1.72 | 0.014 | 0.041 | Stop Valve |
Loading...
Type | Standard | Connection Type | Rp | Operating Environment | Standard |
---|---|---|---|---|---|
How to Connect | Pipe connection type | Flow Direction | Rightward direction | Applicable Fluids | Air |
How can we improve?
How can we improve?