(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dual-fluid hollow conical nozzle that generates "fine mist" granules with an average diameter of 100 microns or less.
· Pressurized liquid type that sprays spraying liquid at a pressure of approximately 0.1 to 0.3 MPa, and has a wide flow rate adjustment range.
· Features 2 spray angles, 20° and 70°.
[Applications]
Spraying: Mold release agent, deodorizer, oil, surface treatment agent, rust-preventing agent, lubricant, honey, insect repellent, urea water and other substances.
Cooling: Dies, gas, steel plate, steel fragments, cast objects, vehicle bodies, painted objects, plate glass, plastic and other substances.
Moisture adjustment: Paper, waste gas, ceramic, concrete and other substances.
Part Number |
---|
BIMJ2002S303+NS303 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Classification by Spray Angle (the spray angle under the standard atmosphere pressure) (deg) | Air consumption category | Adapter Type | Foreign Objects Pass Diameter (Chip Injection Ports) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,458.79 | IKE SPLAY NOZZLE | 1 Piece(s) | 15 Day(s) | 10 | 20 | 02 | N Shape | 1.1 |
Loading...
Spray Pattern | Filled Circle Cone /Filled Square Cone | Fluid | two-fluid mixing | Material | SUS303 |
---|---|---|---|---|---|
Type | Two Fluid | Features | Fine Mist Generating | Applicable Fluid | Air, compressed air / Oil / Chemical Solution / Water / Urea Aqueous / Lubricant |
Please check the type/dimensions/specifications of the part BIMJ2002S303+NS303 in the Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume, Full Cone-shaped, BIMJ Series (Liquid Pressurized Type) series.
Part Number |
---|
BIMJ2002S303+TS303 |
BIMJ2004S303+NS303 |
BIMJ2004S303+TS303 |
BIMJ20075S303+NS303 |
BIMJ20075S303+TS303 |
BIMJ2015S303+NS303 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Classification by Spray Angle (the spray angle under the standard atmosphere pressure) (deg) | Air consumption category | Adapter Type | Foreign Objects Pass Diameter (Chip Injection Ports) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,349.18 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 02 | T Shaped | 1.1 | ||
฿ 6,458.79 | 1 Piece(s) | 15 Day(s) | 10 | 20 | 04 | N Shape | 1.6 | ||
฿ 5,349.18 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 04 | T Shaped | 1.6 | ||
฿ 6,458.79 | 1 Piece(s) | 15 Day(s) | 10 | 20 | 075 | N Shape | 2 | ||
฿ 5,349.18 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 075 | T Shaped | 2 | ||
฿ 6,941.23 | 1 Piece(s) | 15 Day(s) | 10 | 20 | 15 | N Shape | 2.7 |
How can we improve?
How can we improve?