1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume Flat Fan Shape, BIMV Series (Pressurized Liquid Type) (Part Number)

Fine Mist Generating 2-Fluid Nozzle, Small Spray Volume Flat Fan Shape, BIMV Series (Pressurized Liquid Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,349.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·A two-fluid fan-shaped nozzle that produces a "fine mist" with an average particle size of 100 microns or less.
·It is a liquid pressurized type that applies a pressure of about 0.1 to 0.3 MPa to the sprayed liquid and has a wide range of flow rate adjustment.
·Three spray angles: 110°, 80°, and 45°.
·A single nozzle can be used for either an even distribution over the entire fan-shaped area, or a distribution that is strong in the center and gradually weakens toward the ends.
[Applications]
·Spraying: Mold release agent, deodorizer, oil, surface treatment agent, corrosion inhibitor, lubricant, honey, insect repellent, urea water, etc.
·Cooling: Molds, gases, steel plates, steel pieces, castings, car bodies, painted materials, sheet glass, plastics, etc.
·Humidity control: Paper, waste gas, ceramics, concrete, etc.
·Washing: Precision circuit boards, glass tubes, etc.

Drawing

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) drawing (N type)

N type

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) drawing (T type)

T Type

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) drawing (NDB type)

NDB type

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) drawing (UNDB type)

UNDB type

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) drawing (SNB type)

SNB type
*1 Hole for air venting.

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) drawing (USNB type)

USNB type
*1 Hole for air venting.

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) drawing (SPB type)

SPB type
*1 Hole for air venting.

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) drawing (USPB type)

USPB type
*1 Hole for air venting.

Product Specifications

·Four parts: nozzle tip, core, cap, and adapter
·Materials: S303

Standard table

Classification of air consumptionDimensions (mm)
L1L2L3L4L5L6aH1H2⌀D
0225.316.340.824.887.366.832172123.5
04*126.817.842.326.388.868.332172123.5
BIMJ200427.018.042.526.589.068.532172123.5
07528.119.143.627.690.169.632172123.5
1539.126.660.138.197.677.143232932.5
2241.328.862.340.399.879.343232932.5

* 1 Nozzles other than BIMJ2004.

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) related image

 

Classification of jet angle^*2Classification of air consumptionAir pressure
(MPa)
Injection volume (L/hr)/ air consumption (NL/minute)Spray width (mm)^*3Average particle size
(µm)
Contaminant passage diameter (mm)
Liquid pressure (MPa)Liquid pressure (MPa)Laser
Doppler method
Chip
Nozzle
Adapter
0.10.150.20.250.30.10.150.25LiquidAir
110020.2
0.3
0.4
2.2/14
1.0/20
5.3/11
2.5/19
1.4/25

4.6/17
2.3/24

8.3/12
4.0/23

14.3/7
6.3/20
280
220
340
250
230

420
340
20 to 1000.20.90.7
040.2
0.3
0.4
4.5/25
2.0/36
9.5/20
4.7/35
2.8/45
17.0/13
8.5/31
4.8/44

13.1/27
7.7/41

19.6/20
11.4/37
300
230
360
270
250

430
350
20 to 1000.30.90.9
0750.2
0.3
0.4
8.7/51
4.0/74
18.4/42
8.8/71
5.6/91
33.3/29
15.5/64
9.1/89

24.3/54
14.8/82

38.5/40
21.8/74
320
240
380
300
270

450
370
20 to 1000.51.21.4
150.2
0.3
0.4
16.8/107
8.0/150
34.8/90
17.7/144
11.2/190
64.4/60
30.8/130
18.3/183

50.0/108
29.1/172

74.5/87
42.9/154
340
270
400
320
280

470
380
20 to 1000.81.81.9
220.2
0.3
0.4
22.3/140
11.5/200
45.6/116
23.9/189
15.3/245
92.1/77
41.3/169
24.5/238

68.5/138
39.1/220

107/103
57.7/198
350
280
420
330
300

490
400
20 to 1000.92.12.2
80020.2
0.3
0.4
2.2/14
1.0/20
5.3/11
2.5/19
1.4/25

4.6/17
2.3/24

8.3/12
4.0/23

14.3/7
6.3/20
200
170
260
210
200

300
250
20 to 1000.30.90.7
040.2
0.3
0.4
4.5/25
2.0/36
9.5/20
4.7/35
2.8/45
17.0/13
8.5/31
4.8/44

13.1/27
7.7/41

19.6/20
11.4/37
200
170
260
210
200

310
260
20 to 1000.40.90.9
0750.2
0.3
0.4
8.7/51
4.0/74
18.4/42
8.8/71
5.6/91
33.3/29
15.5/64
9.1/89

24.3/54
14.8/82

38.5/40
21.8/74
200
170
270
210
200

310
260
20 to 1000.61.21.4
150.2
0.3
0.4
16.8/107
8.0/150
34.8/90
17.7/144
11.2/190
64.4/60
30.8/130
18.3/183

50.0/108
29.1/172

74.5/87
42.9/154
210
180
280
220
200

320
270
20 to 1000.91.81.9
220.2
0.3
0.4
22.3/140
11.5/200
45.6/116
23.9/189
15.3/245
92.1/77
41.3/169
24.5/238

68.5/138
39.1/220

107/103
57.7/198
210
180
280
220
210

330
280
20 to 1001.12.12.2
45020.2
0.3
0.4
2.2/14
1.0/20
5.3/11
2.5/19
1.4/25

4.6/17
2.3/24

8.3/12
4.0/23

14.3/7
6.3/20
100
80
130
110
100

150
130
20 to 1000.40.90.7
040.2
0.3
0.4
4.5/25
2.0/36
9.5/20
4.7/35
2.8/45
17.0/13
8.5/31
4.8/44

13.1/27
7.7/41

19.6/20
11.4/37
100
80
130
110
100

150
130
20 to 1000.50.90.9
0750.2
0.3
0.4
8.7/51
4.0/74
18.4/42
8.8/71
5.6/91
33.3/29
15.5/64
9.1/89

24.3/54
14.8/82

38.5/40
21.8/74
100
80
140
110
100

160
140
20 to 1000.91.21.4
150.2
0.3
0.4
16.8/107
8.0/150
34.8/90
17.7/144
11.2/190
64.4/60
30.8/130
18.3/183

50.0/108
29.1/172

74.5/87
42.9/154
110
90
150
120
110

170
150
20 to 1001.21.81.9
220.2
0.3
0.4
22.3/140
11.5/200
45.6/116
23.9/189
15.3/245
92.1/77
41.3/169
24.5/238

68.5/138
39.1/220

107/103
57.7/198
110
90
160
120
110

180
150
20 to 1001.62.12.2

* 2 The spray angle is based on a pressurized air pressure of 0.3 MPa and a liquid pressure of 0.1 MPa.
* 3 The spray width is based on a spray distance of 100 mm.

Product features details

Spray Pattern

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) spray pattern

Flow rate distribution

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurization type) flow rate classification

Property performance information / test Information

Flow rate diagram

Two-fluid nozzle for fine mist generation small jet volume fan-shaped BIMV series (liquid pressurized type) flow rate diagram

 

Part Number
BIMV11002S303+NS303
BIMV11002S303+TS303SALE
BIMV11004S303+NDBS303
BIMV11004S303+NS303
BIMV11004S303+TS303
BIMV11015S303+NS303
BIMV11015S303+TS303
BIMV11022S303+NS303
BIMV11022S303+TS303
BIMV110075S303+NS303
BIMV110075S303+TS303
BIMV4502S303+NS303
BIMV4502S303+TS303SALE
BIMV4504S303+NS303
BIMV4504S303+TS303
BIMV45075S303+NS303
BIMV45075S303+TS303
BIMV4515S303+NS303
BIMV4515S303+TS303
BIMV4522S303+NS303
BIMV4522S303+TS303
BIMV8002S303+NS303
BIMV8002S303+TS303
BIMV8004S303+NS303
BIMV8004S303+TS303
BIMV80075S303+NS303
BIMV80075S303+SNS303
BIMV80075S303+TS303
BIMV8015S303+NS303
BIMV8015S303+TS303
BIMV8022S303+NS303
BIMV8022S303+TS303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSClassification by Spray Angle (the spray angle under the standard atmosphere pressure)
(deg)
Air consumption category Adapter Type Foreign Objects Pass Diameter (Chip Injection Ports)
(mm)

฿ 6,458.79

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 1011002N Shape0.2

฿ 5,349.18

฿ 2,950.07

SPLAY NOZZLE 1 Piece(s) Same day 1011002T Shaped0.2

฿ 21,520.00

SPLAY NOZZLE 1 Piece(s) 16 Day(s) 1011004NDB type0.3

฿ 6,458.79

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 1011004N Shape0.3

฿ 5,349.18

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 1011004T Shaped0.3

฿ 6,941.23

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 1011015N Shape0.8

฿ 5,831.61

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 1011015T Shaped0.8

฿ 6,941.23

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 1011022N Shape0.9

฿ 5,831.61

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 1011022T Shaped0.9

฿ 6,458.79

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 10110075N Shape0.5

฿ 5,349.18

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 10110075T Shaped0.5

฿ 6,458.79

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 104502N Shape0.4

฿ 5,349.18

฿ 3,039.40

SPLAY NOZZLE 1 Piece(s) Same day 104502T Shaped0.4

฿ 6,458.79

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 104504N Shape0.5

฿ 5,349.18

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 104504T Shaped0.5

฿ 6,458.79

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 1045075N Shape0.9

฿ 5,349.18

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 1045075T Shaped0.9

฿ 6,941.23

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 104515N Shape1.2

฿ 5,831.61

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 104515T Shaped1.2

฿ 6,941.23

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 104522N Shape1.6

฿ 5,831.61

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 104522T Shaped1.6

฿ 6,458.79

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 108002N Shape0.3

฿ 5,349.18

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 108002T Shaped0.3

฿ 6,458.79

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 108004N Shape0.4

฿ 5,349.18

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 108004T Shaped0.4

฿ 6,458.79

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 1080075N Shape0.6

฿ 12,911.41

IKE SPLAY NOZZLE 1 Piece(s) 17 Day(s) -80075SN Type0.6

฿ 5,349.18

SPLAY NOZZLE 1 Piece(s) Same day 1080075T Shaped0.6

฿ 6,941.23

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 108015N Shape0.9

฿ 5,831.61

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 108015T Shaped0.9

฿ 6,941.23

IKE SPLAY NOZZLE 1 Piece(s) 15 Day(s) 108022N Shape1.1

฿ 5,831.61

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 108022T Shaped1.1

Loading...

  1. 1

Basic Information

Spray Pattern Standard Fan-Shaped Fluid two-fluid mixing Material SUS303
Type Two Fluid Features Fine Mist Generating Applicable Fluid Air, compressed air / Oil / Chemical Solution / Water / Urea Aqueous / Lubricant