1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UT Ball Joint, UT Series Metal / Plastic Made (UT1/4MX1/4FS303)

SPLAY NOZZLE

UT Ball Joint, UT Series Metal / Plastic Made (UT1/4MX1/4FS303)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· "Made of metal"
· Accurate alignment can be done after piping.
· Ideal when installation is to be done at an angle or when the direction is to be changed accordingly.
· Available from 1/8 inch to 3/4 inch.
· "Resin"
· Enables angular adjustments while spraying up to 0.3 MPa pressure.
· O-ring is not necessary and can be fixed by hand tightening.
· Lightness is less than half of the ones made from metal.
· Extremely inexpensive for injection molding.

 
Part Number
UT1/4MX1/4FS303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Operating Pressure Range
(MPa)
Set Screw in the Inlet Port Side Exit Side Mounting Screw

฿ 2,253.59

SPLAY NOZZLE 1 Piece(s) Same day -[Stainless Steel] SUS303~15R1/4Rc1/4

Loading...

  1. 1

Basic Information

Spray Pattern Air Nozzle-related Parts Type Ball joint Features Angle adjustable

Please check the type/dimensions/specifications of the part UT1/4MX1/4FS303 in the UT Ball Joint, UT Series Metal / Plastic Made series.

Products with similar specification

Part Number
UT1/4MX1/4FFRPP-IN
UT1/4MX1/8FFRPP-IN
UT1/4MX1/8FS303
UT1/8MX1/8FFRPP-IN
UT1/8MX1/8FS303
UT3/8MX1/4FFRPP-IN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Operating Pressure Range
(MPa)
Set Screw in the Inlet Port Side Exit Side Mounting Screw

฿ 427.99

1 Piece(s) Same day 10[Plastic] FRPP (Glass Fibers Reinforced Polypropylene)~1R1/4Rc1/4

฿ 438.42

1 Piece(s) 5 Day(s) 10[Plastic] FRPP (Glass Fibers Reinforced Polypropylene)~1R1/4Rc1/8

฿ 2,205.35

1 Piece(s) 3 Day(s) -[Stainless Steel] SUS303~15R1/4Rc1/8

฿ 427.99

1 Piece(s) Same day 10[Plastic] FRPP (Glass Fibers Reinforced Polypropylene)~1R1/8Rc1/8

฿ 2,030.47

1 Piece(s) 3 Day(s) -[Stainless Steel] SUS303~15R1/8Rc1/8

฿ 559.03

1 Piece(s) 5 Day(s) 10[Plastic] FRPP (Glass Fibers Reinforced Polypropylene)~1R3/8Rc1/4