1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Liquid Spray Nozzle, EJX Series, Metal/Resin

IKE SPLAY NOZZLE

Liquid Spray Nozzle, EJX Series, Metal/Resin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 910.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A submerged mixing jetting nozzle which sprays in liquid and uses the resulting negative pressure to suck in the surrounding liquid and emit 3 to 4 times that of the supplied volume.
· Has a simple structure with compact and lightweight design.
[Applications]
· Mixture: liquid mixing, prevention of sedimentation, removing concentration difference, etc.
· Cleansing: In-liquid cleansing, etc.
· Reaction: In-liquid etching, etc.

 
Part Number
1/4MEJX1-4S303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Supply Amount
(l/min)
Nominal Mounting Screw Classification by the Spray Volume

฿ 1,634.40

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS3034R1/44

Loading...

  1. 1

Basic Information

Spray Pattern Direct Advance Fluid A Fluid Type A Fluid
Applicable Fluid Water / Etching solution Standard Pressure(MPa) 0.05

Please check the type/dimensions/specifications of the part 1/4MEJX1-4S303 in the Liquid Spray Nozzle, EJX Series, Metal/Resin series.

Products with similar specification

Part Number
1/4MEJX1-4PP-IN
1/8MEJX1-1PP-IN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Supply Amount
(l/min)
Nominal Mounting Screw Classification by the Spray Volume

฿ 910.74

1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)4R1/44

฿ 910.74

1 Piece(s) 3 Day(s) 10[Plastic] PP (Polypropylene)1.10R1/81